text.skipToContent text.skipToNavigation

Catalog No. : POHG-36B.25

Description:  CONDUIT PP NW36 BLK 25M

UPC: 786210173887

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Applications with the Highest Fire Safety Performance Requirements

Specifications

Flexibility

Very High

Material

Specially Modified Polyolefin

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

25 m

Compliance and Certifications

POPs POPs 28 Compliant