text.skipToContent text.skipToNavigation

Catalog No. : PO-14000BN9

Description:  PO-14/15 STRIPS WHITE (25X12)

UPC: 786210218755

White Oval Marking Profile - Diameter Minimum/Maximum 9.5/12.0mm .374/.472 Inch, Area 25 millimeters squared, AWG 1/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

Thomas & Betts

Dimensions

Wire Size

1/0 AWG

Diameter

9.5 to 12.0 mm