text.skipToContent text.skipToNavigation

Catalog No. : PO-10000BN9

Description:  PO-10 PROFILE WHITE AWG 5-3 CRT/50

UPC: 786210218748

White Oval Marking Profile - Diameter Minimum/Maximum 6.5/8.0mm .256/.315 Inch, Area 16 millimeters squared, AWG 23-20
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

Thomas & Betts

Dimensions

Wire Size

23 to 23 AWG

Diameter

6.5 to 8.0 mm