text.skipToContent text.skipToNavigation

Catalog No. : PO-09000BN9

Description:  PO-09 PROFILE WHITEAWG 7-5

UPC: 786210218731

Oval Cable Markers - Series PO Profile, Diameter 5.6mm/7.0mm, Area 10.0 millimeters squared, Color White, Wire Range 7-5AWG, Packaging 50m in Carton, Compatible Printers Promark MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

Thomas & Betts

Dimensions

Wire Size

7 to 5 AWG

Diameter

5.6 to 7.0 mm