text.skipToContent text.skipToNavigation

Catalog No. : PO-09000BN4

Description:  PO-09 PROFILE YELLOW AWG 7-5 CRT/50

UPC: 786210907888

Oval Cable Markers - Series PO Profile, Diameter 5.6mm/7.0mm, Area 10.0 millimeters squared, Color Yellow, Wire Range 7-5AWG, Packaging 50m in Carton, Compatible Printers Promark MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

7-5 AWG

Diameter

5.6-7 mm

Documents/Support Tools

Sales Drawing

Click here