text.skipToContent text.skipToNavigation

Catalog No. : PO-07000SN4

Description:  PO-PROFILE DIA.3.8-4.7MM YELCPD3.5M

UPC: 786210932491

Oval Cable Markers - Series PO Profile, Diameter 3.8mm/4.7mm, Area 4.0 millimeters squared, Color Yellow, Wire Range 11-9AWG, Packaging 3.5m on Compact Disc, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

11-9 AWG

Documents/Support Tools

Sales Drawing

Click here