Catalog No. : PO-06Q10SN9
Description: PO06 3,2-4MM PUNCHED WHITE CPD/3.5M
UPC: 786209891297
Oval Cable Markers - Series PO Profile, Pre-Punched Mounted with Cable Tie, Color White, Wire Range 13-11AWG, Packaging 3.5m on Compact Discs, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Color |
White |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
13-11 AWG |