text.skipToContent text.skipToNavigation

Catalog No. : PO-068TWBN4-100

Description:  PO THINWALL 6,8 MM DIA 100 ME RL

UPC: 786210223278

Oval Cable Markers - Series PO Profile, Diameter 6.8mm/7.0mm, Mounted on POH/PKH or Directly with Cable Tie, Color Yellow, Wire Range 13-11AWG, 100 Meter Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-11 AWG

Documents/Support Tools

Sales Drawing

Click here