text.skipToContent text.skipToNavigation

Catalog No. : PO-068Q10BN9

Description:  PO068 3.2-4MM PUNCHED WH 50M

UPC: 786209992833

Oval Cable Markers - Series PO Profile, Pre-Punched Mounted with Cable Tie, Color White, Wire Range 13-11AWG, Packaging 25m in Carton, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-11 AWG