text.skipToContent text.skipToNavigation

Catalog No. : PO-06000BN4

Description:  PO-06 PROFILE YELLOW AWG 13-11 CRT

UPC: 786210907840

Oval Cable Markers - Series PO Profile, Diameter 3.2mm/4.0mm Min/Max, Area 2.5 millimeters squared, Color Yellow, Wire Range 13-11AWG, Packaging 40m or 200m in Carton, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-11 AWG

Documents/Support Tools

Sales Drawing

Click here