text.skipToContent text.skipToNavigation

Catalog No. : PO-05000SN4

Description:  PO-PROFILE DIA.2.7-3.5MM YELCPD/4M

UPC: 786210932477

Oval Cable Markers - Series PO Profile, Diameter 2.7mm/3.5mm Min/Max, Area 1.5 millimeters squared, Color Yellow, Wire Range 15-13AWG, Packaging 40m or 200m on Compact Disc, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

15-13 AWG

Diameter

2.7-3.5 mm

Documents/Support Tools

Sales Drawing

Click here