text.skipToContent text.skipToNavigation

Catalog No. : PO-05000BN9

Description:  PO-05 PROFILE WHITE AWG 15-13 200M

UPC: 786209864871

Oval Cable Markers - Series PO Profile, Diameter 2.7mm/3.5mm Min/Max, Area 1.5 millimeters squared, Color White, Wire Range 15-13AWG, Packaging 40m or 200m in Carton, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

15-13 AWG

Documents/Support Tools

Sales Drawing

Click here