text.skipToContent text.skipToNavigation

Catalog No. : PO-04000DN9

Description:  PO-04 2,2-2,8MM 17-15AWG RL/50M WHT

UPC: 786209983022

Oval Cable Markers - Series PO Profile, Diameter 2.2mm/2.8mm Min/Max, Area 1.0 millimeters squared, Color White, Wire Range 17-15AWG, Packaging 50m or 200m on Reel, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

17-15 AWG