text.skipToContent text.skipToNavigation

Catalog No. : PO-03000DN9

Description:  PO-03 2,0-2,5MM 18-17AWG RL/50M WHT

UPC: 786209983008

Oval Cable Markers - Series PO Profile, Diameter 2.0mm/2.5mm Min/Max, Area .75 millimeters squared, Color White, Wire Range 18-17AWG, Packaging 50m or 250ml, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

18-17 AWG