text.skipToContent text.skipToNavigation

Catalog No. : PO-03000BN9

Description:  PO TYPE.098-.079INAWG18-17 CRT/250M

UPC: 786210218717

Wire/Cable Label, Closed Oval Spring Action Profiles, Cadmium and Silicon Free PVC, Diameter 2.0 to 2.5 mm, Area 0.75 mm2, Diameter .079 to .098 inch, Fits AWG Sizes #18 to #17. Continuous Tubing. Color White.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Special Features

Closed Oval Spring Action

Specifications

Material

PVC

Color

White

Classifications

Brand Name

Thomas & Betts

Dimensions

Wire Size

17 to 18 AWG

Diameter

2.0 to 2.5 mm