text.skipToContent text.skipToNavigation

Catalog No. : PO-03000BN4

Description:  PO TYPE.098-.079INAWG20-18 CRT/250M

UPC: 786210899138

Yellow Oval Marking Profile - Diameter Minimum/Maximum 2.0/2.5mm .079/.098 Inch, Area .75 millimeters squared, AWG 18-17
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

18-17 AWG