text.skipToContent text.skipToNavigation

Catalog No. : PO-02000DN4

Description:  PO-02 1,7-2,2MM 20-18AWG RL/60M YEL

UPC: 786209982704

Oval Cable Markers - Series PO Profile, Diameter 1.7mm/2.2mm Min/Max, Area .5 millimeters squared, Color Yellow, Wire Range 20-18AWG, Packaging 50m or 250m, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

20-18 AWG

Documents/Support Tools

Sales Drawing

Click here