text.skipToContent text.skipToNavigation

Catalog No. : PO-02000BN4

Description:  PO-02 PROFILE YELLOW AWG 20-18 CRT

UPC: 786210907819

Yellow Oval Marking Profile - Diameter Minimum/Maximum 1.7/2.2mm .067/.087 Inch, Area .5 millimeters squared, AWG 20-18
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

20-18 AWG