Catalog No. : PO-01000BN4
Description: YEL OVAL PROFILE 23-20AWG 250MTR
UPC: 786210932927
Yellow Oval Marking Profile - Diameter Minimum/Maximum 1.3/1.8mm .051/.071 Inch, Area .25 millimeters squared, AWG 23-20
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire identification marker |
Specifications
Color |
Yellow |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
23-20 AWG |