text.skipToContent text.skipToNavigation

Catalog No. : PMB200

Description:  POLE MOUNTING BRACKET

UPC: 624871002576

Made or assembled in Canada.

Pole Mount Bracket Kit. Secures Microlectric meter socket toA wooden pole via Option 1 or 2. Option 1 - Use a lag bolt through 5/8 inch center keyhole. Option 2 - Use the two side bracket mounting holes (0.320 inch diameter) to wrap around the pole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wall mount bracket

Special Features

Kit contains 2 brackets, 1 ground connector and assembly hardware.

Application

Secure meter socket to a wooden pole

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here