text.skipToContent text.skipToNavigation

Catalog No. : PMACUT-38

Description:  CONDUIT-CUTTER NW07-29

UPC: 786209968272

PMACUT Red Cutting Tool, Nominal Width - 07 - 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Pipe or tube cutter

Special Features

High Level of Safety Through Retractable Blade

Application

Precise and Straight Cut at Top of Corrugation

Specifications

Cutting Capacity

NW07-29

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here