text.skipToContent text.skipToNavigation

Catalog No. : PM24066AN

Description:  PM 20/66 TRANSPARENT HOLDER(BAG/50)

UPC: 786210076133

Transparent Holder for Marker Sleeves - Material PVC, Holder Size Length 66mm x Width 13.9mm x Thickness 2.5mm, Width Hole 3.9mm, AN - Cut marker holder, Packaging 50/Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

2.6 in , 66 mm

Width

0.53 in , 13.5 mm

Thickness

0.098 in , 2.5 mm

Documents/Support Tools

Sales Drawing

Click here