text.skipToContent text.skipToNavigation

Catalog No. : PM24033AN

Description:  PM 24/33 TRANSPARENT HOLDER(B/100)

UPC: 786209993946

Transparent Holder for Marker Sleeves - Material PVC, Holder Size Length 33mm x Width 13.9mm x Thickness 2.5mm, Width Hole 3.9mm, AN - Cut marker holder, Packaging 100/Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.3 in , 33 mm

Width

0.55 in , 13.9 mm

Thickness

0.098 in , 2.5 mm