text.skipToContent text.skipToNavigation

Catalog No. : PM240094AN

Description:  PM 20/94 TRANSPARENT HOLDER(BAG/50)

UPC: 786210907871

Transparent Holder, Nominal Dimensions - Length 94mm, Width13.9mm, Thickness 2.5mm. Width of Holes 3.9mm, AN - Cut marker holder, Bag of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

3.70 in , 94 mm

Width

0.55 in , 13.9 mm

Thickness

0.098 in , 2.5 mm

Documents/Support Tools

Sales Drawing

Click here