text.skipToContent text.skipToNavigation

Catalog No. : PM10033AN

Description:  PM10/33 TRANSPARENT HOLDER(BAG/100)

UPC: 786210076102

Transparent Holder for Marker Sleeves - Material PVC, Holder Size Length 33mm x Width 6.0mm x Thickness 1.5mm, Width Hole 3.0mm, Packaging 100/Bag
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.3 in , 33 mm

Width

0.236 in , 6 mm

Thickness

0.059 in , 1.5 mm

Documents/Support Tools

Sales Drawing

Click here