text.skipToContent text.skipToNavigation

Catalog No. : PM-24QKNT

Description:  PM24 TRANSPARENT PUN HOLDER CRT/20M

UPC: 786209865779

PM24 Profile, Punched Transparent in carton, Nominal Dimensions - Length 20 meters, Width 13.9mm, Thickness 2.5 mm, Width of Holes 3.9mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

65.62 ft , 20 m

Width

0.55 in , 13.9 mm

Thickness

0.098 in , 2.5 mm

Documents/Support Tools

Sales Drawing

Click here