text.skipToContent text.skipToNavigation

Catalog No. : PM-24KNT

Description:  PM24 TRANSPARENT HOLDER CRT/20METER

UPC: 786209865762

Transparent Holder, Nominal Dimensions - Length 20 meters per Carton, Width 13.9mm, Thickness 2.5mm. Unpunched Profile
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

65.62 ft , 20 m

Width

0.55 in , 13.9 mm

Thickness

0.098 in , 2.5 mm