text.skipToContent text.skipToNavigation

Catalog No. : PM-20QKNT

Description:  PM20 TRANSPARENT PUN HOLDER CRT/20M

UPC: 786209865755

Ready Punched Transparent Holder, Nominal Dimensions - Length 20 meters per carton, Width 11.3mm, Thickness 2.2mm. Width of Holes 3mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Transparent

Classifications

Brand Name

EZ-Code

Dimensions

Length

65.62 ft , 20 m

Width

0.445 in , 11.3 mm

Thickness

0.087 in , 2.2 mm