text.skipToContent text.skipToNavigation

Catalog No. : PLT8K141S28-4

Description:  THERM TRANS LABEL 101.6X150MM SIL

UPC: 786209935601

Silver Glossy Thermal Transfer Label, Polyester - Size 101.6 x 150 mm/4 x 5.906 inch, Track Row of Labels 1, Quantity/Roll 300
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Polyester

Color

Silver

Classifications

Brand Name

EZ-Code

Dimensions

Length

5.91 in , 150 mm

Width

4 in , 101.6 mm