text.skipToContent text.skipToNavigation

Catalog No. : PLT8K141S04-1

Description:  THERM TRANS LABEL 101.6X150 MM M YE

UPC: 786209935564

Thermal Transfer Labels, Polyester, 101.6 X 150 mm, 4 x 5.906 inch, Matte Yellow. 300 per Roll.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

5.91 in , 150 mm

Width

4 in , 101.6 mm