text.skipToContent text.skipToNavigation

Catalog No. : PLT8K138S28-4

Description:  THERM TRANS LABEL 101.6X74MM SIL

UPC: 786209935595

Thermal Transfer Labels, Polyester, 101.6 X 74 mm, 4 x 2.913 inch, Silver Gloss Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Polyester

Color

Silver

Classifications

Brand Name

EZ-Code

Dimensions

Length

4 in , 101.6 mm

Width

2.91 in , 74 mm