text.skipToContent text.skipToNavigation

Catalog No. : PLT8K134S04-1

Description:  THERM TRANS LABEL 60X36 MM MAT YEL

UPC: 786209935540

Thermal Transfer Labels, Polyester, 101.6 X 48 mm, 4 x 1.89 inch, Matte Yellow. 1000 per Roll.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

2.36 in , 60 mm

Width

1.41 in , 36 mm