text.skipToContent text.skipToNavigation

Catalog No. : PLT8K133S04-1

Description:  THERM TRANS LABEL 65X53 MM MAT YEL

UPC: 786209935557

Thermal Transfer Labels, Polyester, 65 X 53 mm, 2.559 x 2.087 inch, Matte Yellow. 750 per Roll.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

2.56 in , 65 mm

Width

2.09 in , 53 mm