text.skipToContent text.skipToNavigation

Catalog No. : PLT8K115S04-1

Description:  THERM TRANS LABEL 38X19 MM MAT YEL

UPC: 786209935533

Thermal Transfer Labels, Polyester, 38 X 19 mm, 1.496 x 0.748 inch, Matte Yellow. 2000 per Roll.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Polyester

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.496 in , 38 mm

Width

0.748 in , 19 mm