text.skipToContent text.skipToNavigation

Catalog No. : PLT8K111S28-4

Description:  THERM TRANS LABEL 32X9.5 SIL GLOS

UPC: 786209994158

Silver Glossy Thermal Transfer Label, Polyester - Size 32 x 9.5 mm/ 1.260 x .374 inch, Track Row of Labels 3, Quantity/Roll 2000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Polyester

Color

Silver

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.26 in , 32 mm

Width

0.374 in , 9.5 mm