text.skipToContent text.skipToNavigation

Catalog No. : PLRT-12S.50

Description:  CONDUIT FINE PA6 NW12 GRY 50M

UPC: 786210173740

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Light Rail Rolling Stock Applications

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here