text.skipToContent text.skipToNavigation

Catalog No. : PLRT-12B.50

Description:  CONDUIT HL2 FINE PA6 NW12 50M BLK

UPC: 786209983299

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Light Rail Rolling Stock Applications

Specifications

Radius

30 mm

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here