text.skipToContent text.skipToNavigation

Catalog No. : PLRG-29B.50

Description:  CONDUIT HL2 CRSE PA6 NW29 50M BLK

UPC: 786209983404

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Light Rail Rolling Stock Applications

Specifications

Radius

55 mm

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here