Catalog No. : PLG55-G
Description: BLUE URTHN CTD HEADPLG 1-1/2IN BLUE
UPC: 704508402198
Descriptors
|
Category |
Locking plug |
|
Special Features |
All Hubs have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires |
|
Application |
Closing Threaded Conduit Hubs |
Specifications
|
Material |
Iron |
|
Color |
Blue |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 886, CSA |
Dimensions
|
Wire Size |
1-1/2 in , 41 mm |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 1/2 inch |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Plastic-coated |
|
Colour |
Blue |