text.skipToContent text.skipToNavigation

Catalog No. : PLG250-0-A

Description:  SHRINK-KON BOX 25X1,22M BLACK

UPC: 5414363108016

Flexible Heat Shrink Tubing, 6.4mm Expanded Diameter, White, 1.22M X 5, Item is Silicone, Cadmium and Lead Free
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Color

White

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

4 ft , 1.22 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

6.4 mm

Inner diameter before heat-shrink

0.25 inch

Inner diameter after heat-shrink

3.2 mm

Inner diameter after heat-shrink

0.126 inch

Nominal diameter inch

1/4 inch

Wall thickness after shrinking

0.6 mm

Wall thickness after shrinking

0.02 inch

Length

1.22 m

Length

4 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

White

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

N

Documents/Support Tools

Sales Drawing

Click here