text.skipToContent text.skipToNavigation

Catalog No. : PLG-3-RD

Description:  1 INCH CLOSURE PLUGS

UPC: 42269449770

Close-Up Plug, Hub Size 1 Inch, Silver, Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Zinc

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441201 N/A N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC001491 Closure plug for installation tube

Colour

Other

Documents/Support Tools

Sales Drawing

Click here