text.skipToContent text.skipToNavigation

Catalog No. : PL27-INV

Description:  200A/600V POLY OH IN MTR SKT

UPC: 624871003436

Made or assembled in Canada.

Polyphase meter sockets 200 amperes 600 volts. 7 jaw. Overhead hub opening insulated neutral. 200A.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Commercial Single Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead and combination overhead/underground service

Specifications

Voltage Rating

600 V

Phase

Polyphase

Enclosure

Weatherproof Type 3R

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

20-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here