Catalog No. : PL27-INTCV
Description: 200A/600V POLY OH-UG IN MTR SKT
UPC: 624871029276
Made or assembled in Canada.
Polyphase meter sockets 200 amperes 600 volts. 7 jaw. Combination overhead-underground insulated neutral. 200A.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Commercial Single Meter Sockets |
|
Special Features |
Supplied with screw type rings |
|
Application |
For overhead and combination overhead/underground service |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
Polyphase |
|
Enclosure |
Weatherproof Type 3R |
|
Insulation |
Neutral |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
20-1/8 Inches Height x 12 Inches Width x 5-7/16 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | 1502877_2018-12-06 | N/A |
Documents/Support Tools
|
Sales Drawing |