text.skipToContent text.skipToNavigation

Catalog No. : PL17-V

Description:  100A/600V POLY OH MTR SKT

UPC: 624871003382

Made or assembled in Canada.

Polyphase meter sockets 100 amperes 600 volts. 7 jaw. Overhead hub opening. 100A.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Commercial Single Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead, underground and combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

Polyphase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-5/8 Inches Height x 8-9/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here