Catalog No. : PL17-TV
Description: 100A/600V POLY UG MTR SKT
UPC: 624871003405
Made or assembled in Canada.
Polyphase meter sockets 100 amperes 600 volts. 7 jaw. Underground.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Commercial Single Meter Sockets |
|
Special Features |
Supplied with screw type rings |
|
Application |
For overhead, underground and combination overhead/underground |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
Polyphase |
|
Enclosure |
Weatherproof Type 3R |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
15-5/8 Inches Height x 8-9/16 Inches Width x 5-7/16 Inches Depth |
Documents/Support Tools
|
Sales Drawing |