text.skipToContent text.skipToNavigation

Catalog No. : PL17-INTV-HQ

Description:  100A/600V POLY UG IN HQ MTR SKT

UPC: 624871005867

Made or assembled in Canada.

Polyphase meter sockets 100 amperes 600 volts. 7 jaw. Underground (Hydro-Quebec approved).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Commercial Single Meter Sockets

Special Features

Supplied with screw type rings

Application

For overhead, underground and combination overhead/underground

Specifications

Voltage Rating

600 V

Phase

Polyphase

Enclosure

Weatherproof Type 3R

Insulation

Neutral

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

15-5/8 Inches Height x 8-9/16 Inches Width x 5-7/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here