text.skipToContent text.skipToNavigation

Catalog No. : PKL36-1

Description:  COMP PIN TERM 1/0 PIGTAIL .258X6

UPC: 783786104130

Compression Pin Terminal Aluminum, Contax filled for Wire Range 1/0 ASCR, 1/0 Stranded, Pigtail: 0.258 x 6, Mechanical Dies: 840, K840, TX, Hydraulic Dies: 840, B48EA, EEI 11A, K840, U249, 76
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression reducer

Special Features

Sleeves are Highly Conductive Aluminum. Pigtails are Solid Copper, Tin-Plated. Installed with Standard Tools and Dies. Prefilled with Oxide Inhibitor.

Application

Designed for use in joining Aluminum Secondaries and Services to Copper Transformer Bushings

Specifications

End Connection

Compression

Number Of Conductors

2

Material

Aluminum Sleeve, Pre-attached Copper Pigtail

Finish

Tinplated Pigtail

Voltage Rating

35 kV

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Dimensions

Size

Sleeve Length 3-1/2 inches

Conductor Size

1/0 ASCR AWG , 1/0 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here