Catalog No. : PK21/M20/A
Description: STR NPB/Q FITTING M20 21MM-MET
UPC: 5020963014901
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Brass |
Finish |
Nickel Plated |
Color |
Metallic |
Connection |
Straight |
Cable Entry |
M20 Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
1/2 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
21 mm |
Degree of protection (IP) |
IP67 |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Type of connection |
Thread |
Thread type |
Metric |
Thread connection size |
M20 x 1.5 |
Thread length |
14 mm |
Total length |
30 mm |
Total height |
42 mm |
Material |
Other |
Material sealing |
Other |
Colour |
Other |
Approved in combination with protective conduit UR |
N |
Approved in combination with protective conduit DIN EN 61386-23 |
Y |