text.skipToContent text.skipToNavigation

Catalog No. : PK20084PN9

Description:  PK 2/84 STRIPS WHITE NEUT. (100.PK)

UPC: 786210819235

White Cable Marker - Sleeve Length 84mm, Capacity Quantity/Fixture 3x2=6, Use with SMOH Holders
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

3.31 in , 84 mm