text.skipToContent text.skipToNavigation

Catalog No. : PK20084PN4

Description:  PK 2/84 STRIPS YELLOW NEUT (100/PK)

UPC: 786210771007

Yellow Cable Marker - Sleeve Length 84mm, Capacity Quantity/Fixture 3x2=6, Use with SMOH Holders
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Application

Use with SMOH Holders

Specifications

Material

Soft PVC

Color

Yellow

Legend

Black

Classifications

Brand Name

EZ-Code

Dimensions

Length

3.31 in , 84 mm

ETIM EC001530 Cable coding system

Model

Other

Length

84 mm

Length

3.31 inch

Colour

Yellow

Transparent

N

Documents/Support Tools

Sales Drawing

Click here